(-) Screwdriver EA560PE-55

(-) Screwdriver EA560PE-55

【Product Specifications】
・Non slip grip even if a hand is moistened.
・Blade width x Blade thickness-5.5 x 0.8mm
・Shaft dia.-5.0mm
・Shaft length-300mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560PE-55

Part Number
EA560PE-55
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560PE-55 in the (-) Screwdriver EA560PE-55 series.

Additional Products in this Category

Tech Support