(-) Screwdriver EA560PE-62

(-) Screwdriver EA560PE-62

【Product Specifications】
・Non slip grip even if a hand is moistened.
・Blade width x Blade thickness-6.5 x 1.0mm
・Shaft dia.-6.0mm
・Shaft length-140mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560PE-62

Part Number
EA560PE-62
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560PE-62 in the (-) Screwdriver EA560PE-62 series.

Additional Products in this Category

Tech Support