(-) Screwdriver EA560PE-73

(-) Screwdriver EA560PE-73

【Product Specifications】
・Non slip grip even if a hand is moistened.
・Blade width x Blade thickness-8.0 x 1.2mm
・Shaft dia.-7.0mm
・Shaft length-400mm

Part Number

Configured Part Number is shown.

EA560PE-73

Part Number
EA560PE-73
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560PE-73 in the (-) Screwdriver EA560PE-73 series.

Additional Products in this Category

Tech Support