(-) Screwdriver EA560PE-81

(-) Screwdriver EA560PE-81

【Product Specifications】
・Non slip grip even if a hand is moistened.
・Blade width x Blade thickness-10.0 x 1.6mm
・Shaft dia.-8.0mm
・Shaft length-180mm

Part Number

Configured Part Number is shown.

EA560PE-81

Part Number
EA560PE-81
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560PE-81 in the (-) Screwdriver EA560PE-81 series.

Additional Products in this Category

Tech Support