• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 a.m. to 10:00 a.m. (EDT) 6/23/2019. We apologize for the inconvenience.

(-) Screwdriver EA560PE-91

(-) Screwdriver EA560PE-91

【Product Specifications】
・Non slip grip even if a hand is moistened.
・Blade width x Blade thickness-13.0 x 2.0mm
・Shaft dia.-9.0mm
・Shaft length-200mm

Part Number

Configured Part Number is shown.

EA560PE-91

Part Number
EA560PE-91
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560PE-91 in the (-) Screwdriver EA560PE-91 series.

Additional Products in this Category

Tech Support