Screwdriver [With Handle-Side Hexagonal Shaft] EA560PF-4A

Screwdriver [With Handle-Side Hexagonal Shaft] EA560PF-4A

【Product Specifications】
・Wrench can be applied.
・Non slip grip even if a hand is moistened.
・Tip…(+)#4
・Shaft D…9mm
・Shaft L…200mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560PF-4A

Part Number
EA560PF-4A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560PF-4A in the Screwdriver [With Handle-Side Hexagonal Shaft] EA560PF-4A series.

Additional Products in this Category

Tech Support