Pozidriv Screwdriver EA560PK-123

Pozidriv Screwdriver EA560PK-123

【Product Specifications】
・Non slip grip even if a hand is moistened.
・Tip-#2
・Shaft dia.-6.0mm
・Shaft length-300mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560PK-123

Part Number
EA560PK-123
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560PK-123 in the Pozidriv Screwdriver EA560PK-123 series.

Additional Products in this Category

Tech Support