(+) Screwdriver EA560PR-3

(+) Screwdriver EA560PR-3

【Product Specifications】
・Sorting of the size is easy by the identification of the color.
・Tip-#3
・Shaft length-150mm
・Color-Blue

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560PR-3

Part Number
EA560PR-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560PR-3 in the (+) Screwdriver EA560PR-3 series.

Additional Products in this Category

Tech Support