• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 a.m. to 10:00 a.m. (EDT) 6/23/2019. We apologize for the inconvenience.

(+) Cushion Grip Screwdriver EA560WA-0

(+) Cushion Grip Screwdriver EA560WA-0

【Product Specifications】
・Nonslip finish on the tip
・-0 and -4 are not provided with nonslip finish at the tip. (Black tip)
・Tip x Shaft dia.(mm)…#0 x 3
・Shaft length(mm)…60

Part Number

Configured Part Number is shown.

EA560WA-0

Part Number
EA560WA-0
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560WA-0 in the (+) Cushion Grip Screwdriver EA560WA-0 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support