(-) Cushion Grip Screwdriver EA560WA-100

(-) Cushion Grip Screwdriver EA560WA-100

【Product Specifications】
・Tips of -100 to -200 are with nonslip finish.
・Blade W x T(mm)…5 x 0.8
・Shaft length(mm)…100

Part Number

Configured Part Number is shown.

EA560WA-100

Part Number
EA560WA-100
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560WA-100 in the (-) Cushion Grip Screwdriver EA560WA-100 series.

Additional Products in this Category

Tech Support