(-) Cushion Grip Screwdriver EA560WA-150

(-) Cushion Grip Screwdriver EA560WA-150

【Product Specifications】
・Tips of -100 to -200 are with nonslip finish.
・Blade W x T(mm)…6.5 x 1.2
・Shaft length(mm)…150

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560WA-150

Part Number
EA560WA-150
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560WA-150 in the (-) Cushion Grip Screwdriver EA560WA-150 series.

Additional Products in this Category

Tech Support