(+) Cushion Grip Screwdriver EA560WA-2

(+) Cushion Grip Screwdriver EA560WA-2

【Product Specifications】
・Nonslip finish on the tip
・-0 and -4 are not provided with nonslip finish at the tip. (Silver tip)
・Tip x Shaft dia.(mm)…#2 x 6
・Shaft length(mm)…100

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560WA-2

Part Number
EA560WA-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560WA-2 in the (+) Cushion Grip Screwdriver EA560WA-2 series.

Additional Products in this Category

Tech Support