(-) Cushion Grip Screwdriver EA560WA-200

(-) Cushion Grip Screwdriver EA560WA-200

【Product Specifications】
・Tips of -100 to -200 are with nonslip finish.
・Blade W x T(mm)…10.0 x 1.6
・Shaft length(mm)…200

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560WA-200

Part Number
EA560WA-200
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560WA-200 in the (-) Cushion Grip Screwdriver EA560WA-200 series.

Additional Products in this Category

Tech Support