Screwdriver [Pozidriv] EA560WC-4

Screwdriver [Pozidriv] EA560WC-4

【Product Specifications】
・Have no nonslip finish(Black tip)
・Tip…#4
・Shaft L…200mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560WC-4

Part Number
EA560WC-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560WC-4 in the Screwdriver [Pozidriv] EA560WC-4 series.

Additional Products in this Category

Tech Support