(-) Screwdriver EA560WD-125

(-) Screwdriver EA560WD-125

【Product Specifications】
・With handle-side hexagonal shaft
・Laser treatment for the tip prevents the tip from slipping from the screw head.
・Handle-side hexagonal shaft is not provided for -75.
・Blade W x T…7.0 x 1.2mm
・Shaft L…125mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560WD-125

Part Number
EA560WD-125
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560WD-125 in the (-) Screwdriver EA560WD-125 series.

Additional Products in this Category

Tech Support