(-) Screwdriver EA560WD-150

(-) Screwdriver EA560WD-150

【Product Specifications】
・With handle-side hexagonal shaft
・Laser treatment for the tip prevents the tip from slipping from the screw head.
・Handle-side hexagonal shaft is not provided for -75.
・Blade W x T…9.0 x 1.6mm
・Shaft L…150mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560WD-150

Part Number
EA560WD-150
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560WD-150 in the (-) Screwdriver EA560WD-150 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support