• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 a.m. to 10:00 a.m. (EDT) 6/23/2019. We apologize for the inconvenience.

4 Pcs Insulated Screwdriver Set EA560WG

4 Pcs Insulated Screwdriver Set EA560WG

【Product Specifications】
・1000V inslated
・(+)Screwdriver- #1×80mm、 #2×100mm
・(-)Screwdriver- 4.0×0.8×100mm、 6.5×1.2×150mm
・Anti-slip design

Part Number

Configured Part Number is shown.

EA560WG

Part Number
EA560WG
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560WG in the 4 Pcs Insulated Screwdriver Set EA560WG series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support