(-)Insulated Screwdriver EA560WG-2

(-)Insulated Screwdriver EA560WG-2

【Product Specifications】
・1000V insulated
・Tip…3.0 x 0.5
・Shaft length…100mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560WG-2

Part Number
EA560WG-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560WG-2 in the (-)Insulated Screwdriver EA560WG-2 series.

Additional Products in this Category

Tech Support