Screwdriver (Insulated) EA560WG-22

Screwdriver (Insulated) EA560WG-22

【Product Specifications】
・1000V insulated
・Suitable for the work at a narrow space by the help of the needle tip.
・Tip…4.0 x 0.8mm
・Shaft length…100mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560WG-22

Part Number
EA560WG-22
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560WG-22 in the Screwdriver (Insulated) EA560WG-22 series.

Additional Products in this Category

Tech Support