(-)Insulated Screwdriver EA560WG-5

(-)Insulated Screwdriver EA560WG-5

【Product Specifications】
・1000V insulated
・Tip…5.5 x 1.0
・Shaft length…125mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560WG-5

Part Number
EA560WG-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560WG-5 in the (-)Insulated Screwdriver EA560WG-5 series.

Additional Products in this Category

Tech Support