(-)Insulated Screwdriver EA560WK-14

(-)Insulated Screwdriver EA560WK-14

【Product Specifications】
・1000V insulated
・Tip…4.0 x 0.8mm
・Shaft length…100mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560WK-14

Part Number
EA560WK-14
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560WK-14 in the (-)Insulated Screwdriver EA560WK-14 series.

Additional Products in this Category

Tech Support