(-)Insulated Screwdriver EA560WK-20

(-)Insulated Screwdriver EA560WK-20

【Product Specifications】
・1000V insulated
・Tip…8.0 x 1.2mm
・Shaft length…175mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560WK-20

Part Number
EA560WK-20
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560WK-20 in the (-)Insulated Screwdriver EA560WK-20 series.

Additional Products in this Category

Tech Support