(+)Insulated Screwdriver EA560WK-3

(+)Insulated Screwdriver EA560WK-3

【Product Specifications】
・1000V insulated
・Tip…#3
・Shaft length…150mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560WK-3

Part Number
EA560WK-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560WK-3 in the (+)Insulated Screwdriver EA560WK-3 series.

Additional Products in this Category

Tech Support