(+)Insulated Screwdriver EA560WK-4

(+)Insulated Screwdriver EA560WK-4

【Product Specifications】
・1000V insulated
・Tip…#4
・Shaft length…200mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA560WK-4

Part Number
EA560WK-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560WK-4 in the (+)Insulated Screwdriver EA560WK-4 series.

Additional Products in this Category

Tech Support