(-) Offset Screwdriver EA562B-4

(-) Offset Screwdriver EA562B-4

【Product Specifications】
・Blade W(mm)…4.0
・Screw size…M3
・Length(mm)…100

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA562B-4

Part Number
EA562B-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA562B-4 in the (-) Offset Screwdriver EA562B-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support