• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

L-Shape Hex Key - 12mm (ESCO)

L-Shape Hex Key - 12mm (ESCO)

【Product Specifications】
・Dim.(mm)…12
・Shaft L(mm)…140

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573-12

Part Number
EA573-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573-12 in the L-Shape Hex Key - 12mm (ESCO) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support