Stubby L-Shape Hex Key - 1.5mm (ESCO)

Stubby L-Shape Hex Key - 1.5mm (ESCO)

【Product Specifications】
・Material-Chrome-vanadium steel (Nickel plating)
・With ball point (3 to 10mm), catcher ball
・As the short head type, this is convenient for operation in a narrow place.
・Dim. (mm)…1.5
・Shaft length (mm)…50

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573AL-1.5

Part Number
EA573AL-1.5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573AL-1.5 in the Stubby L-Shape Hex Key - 1.5mm (ESCO) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support