L-Shape Ball End Hex Key with Catcher Ball - 1.5mm (ESCO)

L-Shape Ball End Hex Key with Catcher Ball - 1.5mm (ESCO)

【Product Specifications】
・Material-Chrome-vanadium steel
・Since the catcher ball prevent a bolt from coming off, single hand operation is possible. (Size of 3 to 10mm)
・With ball point
・Dim. (mm)…1.5
・Shaft length (mm)…50

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573AP-1.5

Part Number
EA573AP-1.5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573AP-1.5 in the L-Shape Ball End Hex Key with Catcher Ball - 1.5mm (ESCO) series.

Additional Products in this Category

Tech Support