T-Type [TORX] Wrench EA573AT-25

T-Type [TORX] Wrench EA573AT-25

【Product Specifications】
・Material-Blade: Chrome-Vanadium Steel (Chrome Plating)Handle: impact-resistant plastics (cadmium free)
・Dim.…T25
・Shaft length…100mm
・Handle W…100mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573AT-25

Part Number
EA573AT-25
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573AT-25 in the T-Type [TORX] Wrench EA573AT-25 series.

Additional Products in this Category

Tech Support