Stubby Long Double-Sided Hex Key - 10mm (ESCO)

Stubby Long Double-Sided Hex Key - 10mm (ESCO)

【Product Specifications】
・If only 30° of turning angle is opened, operation is possible.
・Dim. (mm)…10
・Shaft length (mm)…224

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573AW-10

Part Number
EA573AW-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573AW-10 in the Stubby Long Double-Sided Hex Key - 10mm (ESCO) series.

Additional Products in this Category

Tech Support