Stubby Long Double-Sided Hex Key - 6mm (ESCO)

Stubby Long Double-Sided Hex Key - 6mm (ESCO)

【Product Specifications】
・If only 30° of turning angle is opened, operation is possible.
・Dim. (mm)…6
・Shaft length (mm)…180

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573AW-6

Part Number
EA573AW-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573AW-6 in the Stubby Long Double-Sided Hex Key - 6mm (ESCO) series.

Additional Products in this Category

Tech Support