[TORX] Flag Screwdriver EA573AY-20

[TORX] Flag Screwdriver EA573AY-20

【Product Specifications】
・Material-Blade: Chrome-vanadium copper (chrome plating)Handle: impact-resistant plastics (cadmium free)
・Handle width-22mm
・Dim.…T20
・Shaft length…45mm
・Length…79mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573AY-20

Part Number
EA573AY-20
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573AY-20 in the [TORX] Flag Screwdriver EA573AY-20 series.

Additional Products in this Category

Tech Support