T-Type Hex Wrench EA573BN-8

T-Type Hex Wrench EA573BN-8

【Product Specifications】
・Shaft length-150mm
・Non-slip grip
・Shaft length is from the edge of the handle
・Outlook of -1, -3, -8, -10, -11 are old ones, running out current stock, will be new ones in the photo.
・Dim.…7/32"

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573BN-8

Part Number
EA573BN-8
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573BN-8 in the T-Type Hex Wrench EA573BN-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support