Hex Wrench [With Ball Point] EA573BR-4

Hex Wrench [With Ball Point] EA573BR-4

【Product Specifications】
・With ball point
・Shaft length-230mm
・Shaft length is from the edge of the handle
・Outlook of -2.5, -8, -10, are old ones, running out current stock, will be new ones in the photo.
・Dim.…4mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573BR-4

Part Number
EA573BR-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573BR-4 in the Hex Wrench [With Ball Point] EA573BR-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support