Long L-Shape Ball End Hex Key - 8mm, Shaft 198mm (ESCO)

Long L-Shape Ball End Hex Key - 8mm, Shaft 198mm (ESCO)

【Product Specifications】
・Dim.…8mm
・Shaft length…198mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573EB-8

Part Number
EA573EB-8
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573EB-8 in the Long L-Shape Ball End Hex Key - 8mm, Shaft 198mm (ESCO) series.

Additional Products in this Category

Tech Support