T-Type Handle Screwdriver [TORX] EA573SJ-20S

T-Type Handle Screwdriver [TORX] EA573SJ-20S

【Product Specifications】
・Hand-fitting handle shape
・Dim.…T20
・Shaft length…100mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573SJ-20S

Part Number
EA573SJ-20S
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573SJ-20S in the T-Type Handle Screwdriver [TORX] EA573SJ-20S series.

Additional Products in this Category

Tech Support