Hex-Plus T-Type Screwdriver EA573SN-14

Hex-Plus T-Type Screwdriver EA573SN-14

【Product Specifications】
・Comfort T-type handle shape
・Dim.…4.0mm
・Shaft L…150mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573SN-14

Part Number
EA573SN-14
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573SN-14 in the Hex-Plus T-Type Screwdriver EA573SN-14 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support