Hex-Plus T-Type Screwdriver EA573SN-15

Hex-Plus T-Type Screwdriver EA573SN-15

【Product Specifications】
・Comfort T-type handle shape
・Dim.…5.0mm
・Shaft L…150mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573SN-15

Part Number
EA573SN-15
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573SN-15 in the Hex-Plus T-Type Screwdriver EA573SN-15 series.

Additional Products in this Category

Tech Support