[6 Pcs] Hex Insulated Screwdriver set EA573SP

[6 Pcs] Hex Insulated Screwdriver set EA573SP

【Product Specifications】
・Size ×Shaft Length …2.5×80mm3.0×80mm4.0×80mm5.0×80mm6.0×100mm8.0×100mm
・Set of 6pcs
・1000V Insulated
・With Tool Bag
・The color and material of the tool bag are subject to change without prior notice.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573SP

Part Number
EA573SP
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573SP in the [6 Pcs] Hex Insulated Screwdriver set EA573SP series.

Additional Products in this Category

Tech Support