Hex Insulated screwdriver EA573SP-5

Hex Insulated screwdriver EA573SP-5

【Product Specifications】
・1000V insulated
・Tip…5.0mm
・Shaft length…80mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573SP-5

Part Number
EA573SP-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573SP-5 in the Hex Insulated screwdriver EA573SP-5 series.

Additional Products in this Category

Tech Support