Hex Insulated screwdriver EA573SP-6

Hex Insulated screwdriver EA573SP-6

【Product Specifications】
・1000V insulated
・Tip…6.0mm
・Shaft length…100mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573SP-6

Part Number
EA573SP-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573SP-6 in the Hex Insulated screwdriver EA573SP-6 series.

Additional Products in this Category

Tech Support