L-Type Hex Insulated Wrench EA573SZ-3

L-Type Hex Insulated Wrench EA573SZ-3

【Product Specifications】
・1000V Insulated.
・Size-3mm
・Shaft length-130mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA573SZ-3

Part Number
EA573SZ-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573SZ-3 in the L-Type Hex Insulated Wrench EA573SZ-3 series.

Additional Products in this Category

Tech Support