Leveling Screw Jack EA574YA

Leveling Screw Jack EA574YA

【Product Specifications】
・Jack stroke-57 to 85mm
・Capacity-450kg
・Extension dim.-Dia. 32 x 50mm, dia. 32 x 25mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA574YA

Part Number
EA574YA
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA574YA in the Leveling Screw Jack EA574YA series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support