Fiberglass Sledgehammer EA575BK-1 (EA575BK-1) (Part Numbers)

Fiberglass Sledgehammer EA575BK-1

【Product Specifications】
・With a rubber grip
・Head dia.…40mm
・Head weight…2.7kg
・Handle length…800mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA575BK-1

Part Number
EA575BK-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA575BK-1 in the Fiberglass Sledgehammer EA575BK-1 series.

Additional Products in this Category

Tech Support