Fiberglass Sledgehammer EA575BK-2 (EA575BK-2) (Part Numbers)

Fiberglass Sledgehammer EA575BK-2

【Product Specifications】
・With a rubber grip
・Head dia.…48mm
・Head weight…3.6kg
・Handle length…800mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA575BK-2

Part Number
EA575BK-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA575BK-2 in the Fiberglass Sledgehammer EA575BK-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support