• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

Fiberglass Sledgehammer EA575BK-5 (EA575BK-5) (Part Numbers)

Fiberglass Sledgehammer EA575BK-5

【Product Specifications】
・With a rubber grip
・Head dia.…60mm
・Head weight…7.2kg
・Handle length…800mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA575BK-5

Part Number
EA575BK-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA575BK-5 in the Fiberglass Sledgehammer EA575BK-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support