[Medium Hard] Rubber Replaceable Head EA575HH-15

[Medium Hard] Rubber Replaceable Head EA575HH-15

【Product Specifications】
・Applicable Item No. …EA575HC-21 Exchange Head
・Material …Rubber substitute
・Hardness …Medium Hard
・Head Dia. …80mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA575HH-15

Part Number
EA575HH-15
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA575HH-15 in the [Medium Hard] Rubber Replaceable Head EA575HH-15 series.

Additional Products in this Category

Tech Support