Test Hammer EA575WD-1

Test Hammer EA575WD-1

【Product Specifications】
・Cord-Natural length: 400mm, max. expansion: 2,000mm
・Full length-270mm
・Head dia.-10, 14mm
・Head dim.-20 x 20mm
・Hammer to test whether the adhesion state of, tiles or marble tiles on the building wall, etc. are effective. Check by sliding the round head on the wall surface, and confirm the suspected places by hammering with the flat head.

Edit Part Configuration

Part Number

Configure to get your Part Number

EA575WD-1

Part Number
EA575WD-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA575WD-1 in the Test Hammer EA575WD-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support