Wood Hammer EA575WV-86

Wood Hammer EA575WV-86

【Product Specifications】
・Material-Oak tree
・Weight(g)-1000
・Head dia.-90mm
・Length-360

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA575WV-86

Part Number
EA575WV-86
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA575WV-86 in the Wood Hammer EA575WV-86 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support