Copper Hammer EA575WW-2

Copper Hammer EA575WW-2

【Product Specifications】
・Material-Heah:copper, Handle:wood
・Weight(g)-540
・Head dia.-30mm
・Length-330

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA575WW-2

Part Number
EA575WW-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA575WW-2 in the Copper Hammer EA575WW-2 series.

Additional Products in this Category

Tech Support